SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCD | Recovery Threshold | I2 | –32768 | 32767 | 200 | mA |
Description: This sets the recovery threshold for Overcurrent in Discharge 1st, 2nd, and 3rd Tier Protections. Measured current must be greater than or equal to this threshold for Protections:Recovery:Time to recover. Note the sign of current when configuring this parameter; by default it requires charge current above this threshold.