SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | HWD Regulator Options | H1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | RSVD_0 | TOGGLE_OPT_1 | TOGGLE_OPT_0 | TOGGLE_TIME_3 | TOGGLE_TIME_2 | TOGGLE_TIME_1 | TOGGLE_TIME_0 |
Description: Configures the action to be taken when the Host Watchdog protection is triggered. This can be configured turn the REG1 and REG2 output off and on to potentially reset a host microcontroller that has stopped communicating.
| Bit | Field | Default | Description |
|---|---|---|---|
| 5–4 | TOGGLE_OPT_1–TOGGLE_OPT_0 | 0 | Action to take when HWD protection is triggered 0 = Take no action on REG1 and REG2 regulators 1 = Turn REG1 and REG2 regulators off 2 = Turn REG1 and REG2 regulators off for configured duration and then back on again 3 = Reserved. Do not use. |
| 3–0 | TOGGLE_TIME_3–TOGGLE_TIME_0 | 0 | How long to keep REG1 and REG2 regulators off when configured to toggle 0 = Turn REG1 and REG2 regulators off and do not turn back on again 1–15 = Turn REG1 and REG2 regulators back on again after this many seconds |