SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Internal Temp Model | Int Maximum Temp | I2 | 0 | 32767 | 6379 | 0.1K |
Description: When the internal temperature ADC measurement's counts exceed Calibration:Internal Temp Model:Int Maximum AD, this temperature is reported for internal temperature. This value should not normally be changed.