SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCD3 | Threshold | I2 | –32768 | 0 | –4000 | userA |
Description: This parameter sets the Overcurrent in Discharge 3rd Tier Protection threshold. Units of reported current are configurable. This parameter uses the same units as reported current, so it is in units of user-amps.