SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VSSF | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Internal VSS Measurement Permanent Fail delay. When the ADC count value measured for the internal VSS channel is greater than or equal to Permanent Fail:VSSF:Fail Threshold for Permanent Fail:VSSF:Delay seconds, the VSSF Permanent Fail is triggered.