SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | DFETF | OFF Threshold | I2 | –5000 | –10 | –20 | mA |
Description: This parameter sets the Discharge FET Permanent Fail current threshold. When the measured current is less (more negative) than or equal to Permanent Fail:DFETF:OFF Threshold for Permanent Fail:DFETF:OFF Delay seconds while the DSG FET is off, the DFETF Permanent Fail is triggered.