SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | SOT | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Safety Overtemperature Permanent Fail delay. When the maximum cell temperature is greater than or equal to Permanent Fail:SOT:Threshold for Permanent Fail:SOT:Delay seconds, the SOT Permanent Fail is triggered.