SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Temperature | DFETOFF Temp Offset | I1 | –128 | 127 | 0 | 0.1°C |
Description: This offset is added to temperature measurements when this pin is used as a thermistor and a polynomial is enabled. This is not applied if the pin is configured as ADCIN or when using no polynomial.