SLUUCF2C January 2021 – May 2022 BQ769142
| Command | Name | Units | Type | Access | Description |
|---|---|---|---|---|---|
| 0x00 | Control Status | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W |
When read, this command provides device
status bits. This command behaves similarly to 0x3E/0x3F when
written. When read back immediately after word write, it will return
0xFFA5 once. Subsequent reads will return Control Status. Writing
this command is used for legacy auto-detection, and it is not
recommended for customers to write to it. Bit descriptions can be found in Section 13.2.1. |
| 0x02 | Safety Alert A | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Section 13.2.2. |
| 0x03 | Safety Status A | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Section 13.2.3. |
| 0x04 | Safety Alert B | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Section 13.2.4. |
| 0x05 | Safety Status B | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Section 13.2.5. |
| 0x06 | Safety Alert C | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled safety alerts have triggered. Bit descriptions can be found in Section 13.2.6. |
| 0x07 | Safety Status C | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled safety faults have triggered. Bit descriptions can be found in Section 13.2.7. |
| 0x0A | PF Alert A | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in Section 13.2.8. |
| 0x0B | PF Status A | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in Section 13.2.9. |
| 0x0C | PF Alert B | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in Section 13.2.10. |
| 0x0D | PF Status B | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in Section 13.2.11. |
| 0x0E | PF Alert C | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in Section 13.2.12. |
| 0x0F | PF Status C | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in Section 13.2.13. |
| 0x10 | PF Alert D | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual alert signals when
enabled Permanent Fail alerts have triggered. Bit descriptions can be found in Section 13.2.14. |
| 0x11 | PF Status D | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides individual fault signals when
enabled Permanent Fail faults have triggered. Bit descriptions can be found in Section 13.2.15. |
| 0x12 | Battery Status | Hex | H2 | Sealed: R Unsealed: R Full Access: R |
Flags related to battery status Bit descriptions can be found in Section 13.2.16. |
| 0x14 | Cell 1 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 1 |
| 0x16 | Cell 2 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 2 |
| 0x18 | Cell 3 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 3 |
| 0x1A | Cell 4 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 4 |
| 0x1C | Cell 5 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 5 |
| 0x1E | Cell 6 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 6 |
| 0x20 | Cell 7 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 7 |
| 0x22 | Cell 8 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 8 |
| 0x24 | Cell 9 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 9 |
| 0x26 | Cell 10 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 10 |
| 0x28 | Cell 11 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 11 |
| 0x2A | Cell 12 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 12 |
| 0x2E | Cell 13 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 13 |
| 0x32 | Cell 14 Voltage | mV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on cell 14 |
| 0x34 | Stack Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on top of stack |
| 0x36 | PACK Pin Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on PACK pin |
| 0x38 | LD Pin Voltage | userV | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit voltage on LD pin |
| 0x3A | CC2 Current | userA | I2 | Sealed: R Unsealed: R Full Access: R |
16-bit CC2 current |
| 0x62 | Alarm Status | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W |
Latched signal used to assert the ALERT
pin. Write a bit high to clear the latch. Bit descriptions can be found in Section 13.2.17. |
| 0x64 | Alarm Raw Status | Hex | H2 | Sealed: R Unsealed: R Full Access: R |
Unlatched value of flags which can be
selected to be latched (using Alarm Enable()) and used to
assert the ALERT pin. Bit descriptions can be found in Section 13.2.18. |
| 0x66 | Alarm Enable | Hex | H2 | Sealed: R/W Unsealed: R/W Full Access: R/W |
Mask for Alarm Status(). Can be
written to change during operation to change which alarm sources are
enabled. The default value of this parameter is set by
Settings:Alarm:Default Alarm Mask. Bit descriptions can be found in Section 13.2.19. |
| 0x68 | Int Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
This is the most recent measured internal die temperature. |
| 0x6A | CFETOFF Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the CFETOFF pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the CFETOFF pin in millivolts. |
| 0x6C | DFETOFF Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the DFETOFF pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DFETOFF pin in millivolts. |
| 0x6E | ALERT Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the ALERT pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the ALERT pin in millivolts. |
| 0x70 | TS1 Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the TS1 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS1 pin in millivolts. |
| 0x72 | TS2 Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the TS2 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS2 pin in millivolts. |
| 0x74 | TS3 Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the TS3 pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the TS3 pin in millivolts. |
| 0x76 | HDQ Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the HDQ pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the HDQ pin in millivolts. |
| 0x78 | DCHG Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the DCHG pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DCHG pin in millivolts. |
| 0x7A | DDSG Temperature | 0.1K | I2 | Sealed: R Unsealed: R Full Access: R |
When the DDSG pin is configured as a thermistor input, this reports its most recent temperature measurement. When configured as ADCIN, this instead reports the measured voltage at the DDSG pin in millivolts. |
| 0x7F | FET Status | Hex | H1 | Sealed: R Unsealed: R Full Access: R |
Provides flags showing status of FETs and
ALERT pin. Bit descriptions can be found in Section 13.2.20. |