SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | CUV | Delay | U2 | 1 | 2047 | 74 | 3.3 ms |
Description: This parameter sets the Cell Undervoltage Protection delay in units of 3.3 ms with a 6.6ms offset. This means a setting of 1 gives 10 ms, 2 gives 13.3 ms, and so on.