SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Shutdown Temperature Delay | U1 | 0 | 254 | 5 | s |
Description: Configures the number of consecutive seconds the device must measure an internal temperature above Power:Shutdown:Shutdown Temperature to enter SHUTDOWN mode.