SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Permanent Failure | Enabled PF B | U1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCDL | RSVD_0 | RSVD_0 | VIMA | VIMR | 2LVL | DFETF | CFETF |
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | SCDL | 0 | Short Circuit in Discharge Latch Permanent Fail 0 = Disabled 1 = Enabled |
| 4 | VIMA | 0 | Voltage Imbalance Active Permanent Fail 0 = Disabled 1 = Enabled |
| 3 | VIMR | 0 | Voltage Imbalance at Rest Permanent Fail 0 = Disabled 1 = Enabled |
| 2 | 2LVL | 0 | Second Level Protector Permanent Fail 0 = Disabled 1 = Enabled |
| 1 | DFETF | 0 | Discharge FET Permanent Fail 0 = Disabled 1 = Enabled |
| 0 | CFETF | 0 | Charge FET Permanent Fail 0 = Disabled 1 = Enabled |