SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTD | Threshold | I1 | –40 | 120 | 60 | °C |
Description: This parameter sets the Overtemperature in Discharge Protection threshold. When the maximum cell temperature is greater than or equal to this threshold for Protections:OTD:Delay seconds, the protection is triggered. Note that discharging does not need to be occurring for this protection to trigger. It is intended to be the threshold at which discharging should not be allowed, not an indicator of if discharging happened at this temperature.