SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Stop Delta (Relax) | U1 | 0 | 255 | 20 | mV |
Description: While balancing in relax, this value is used as the target voltage delta to balance to. Once the delta between the minimum and maximum cell voltages falls below this threshold, balancing stops. This provides some hysteresis around the delta threshold. Note that to prevent balancing from draining the pack, the stop threshold is calculated when balancing begins and will not decrease if the minimum cell voltage drops. This means that in some conditions, balancing will stop will a greater delta than this.