SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | UTINT | Threshold | I1 | –40 | 120 | –20 | °C |
Description: This parameter sets the Internal Undertemperature threshold. When the internal temperature is less than or equal to this threshold for Protections:UTINT:Delay seconds, the protection is triggered.