SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections A | U1 | 0x00 | 0xFF | 0x88 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCD | OCD2 | OCD1 | OCC | COV | CUV | RSVD_0 | RSVD_0 |
Description: This bitfield enables or disables various protections. Protections which are enabled will set their corresponding Safety Status flags. Note that Settings:Protection:CHG FET Protections A and Settings:Protection:DSG FET Protections A must be appropriately configured to control the FET action taken when these faults are detected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | SCD | 1 | Short Circuit in Discharge Protection 0 = Disabled 1 = Enabled |
| 6 | OCD2 | 0 | Overcurrent in Discharge 2nd Tier Protection 0 = Disabled 1 = Enabled |
| 5 | OCD1 | 0 | Overcurrent in Discharge 1st Tier Protection 0 = Disabled 1 = Enabled |
| 4 | OCC | 0 | Overcurrent in Charge Protection 0 = Disabled 1 = Enabled |
| 3 | COV | 1 | Cell Overvoltage Protection 0 = Disabled 1 = Enabled |
| 2 | CUV | 0 | Cell Undervoltage Protection 0 = Disabled 1 = Enabled |