SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | 18K Temperature Model | Coeff a2 | I2 | –32768 | 32767 | 26423 | — |
Description: This is the coefficient of the 3rd power element of the first temperature polynomial.