SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | CC3 Samples | U1 | 2 | 255 | 80 | Num |
Description: The device provides an averaged current reading (CC3) over a configurable number of CC2 Current samples. This parameter defines the number of samples that are accumulated before calculating a new average.