SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | COVL | Recovery Time | U1 | 0 | 255 | 15 | s |
Description: This parameter sets the delay after which the Cell Overvoltage Latch Protection will recover. It should be set longer than Protections:COVL:Counter Dec Delay to ensure that the latch counter is decremented before recovering. Otherwise, the protection will trigger again since the latch counter is still at the limit.