SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCDL | Counter Dec Delay | U1 | 0 | 255 | 10 | s |
Description: Whenever an OCD event occurs, the OCD latch counter is incremented. While the counter is nonzero, it will be decremented after the delay set by this parameter. This parameter should be set to a value larger than Protections:Recovery:Time to ensure that repeated OCD events can increment the counter faster than this would decrement it.