SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | FET | Precharge Start Voltage | I2 | 0 | 32767 | 0 | mV |
Description: Precharge mode can be used to provide lower-current charging through the PCHG FET instead of the CHG FET for an under-voltage battery. When the minimum cell voltage is less than this threshold, precharge mode is activated. To disable precharge mode, set this value to 0.