SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VIMA | Min Active Current | I2 | 10 | 32767 | 50 | mA |
Description: The Voltage Imbalance Active Permanent Fail is not checked when the absolute value of measured current is less than this threshold.