SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | PTO | Delay | U2 | 0 | 65535 | 1800 | s |
Description: This parameter sets the Precharge Timeout threshold. When in Precharge mode with current above Protections:PTO:Charge Threshold, a timer is incremented. If the timer reaches this value, the Precharge Timeout Protection is triggered. This should be set to a value sufficiently long enough for Precharge to complete and normal charge to start.