SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTINT | Threshold | I1 | –40 | 120 | 85 | °C |
Description: This parameter sets the Internal Overtemperature threshold. When the internal temperature is greater than or equal to this threshold for Protections:OTINT:Delay seconds, the protection is triggered.