SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Min Cell V (Charge) | I2 | 0 | 5000 | 3900 | mV |
Description: While charging, automatic cell balancing is disabled if the minimum cell voltage is less than this threshold.