SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VIMR | Max Relax Current | I2 | 10 | 32767 | 10 | mA |
Description: The Voltage Imbalance at Rest Permanent Fail is not checked when the absolute value of measured current is greater than or equal to this threshold.