SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Vcell Mode | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Cell 14 Mode | RSVD_0 | Cell 13 Mode | RSVD_0 | Cell 12 Mode | Cell 11 Mode | Cell 10 Mode | Cell 9 Mode |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Cell 8 Mode | Cell 7 Mode | Cell 6 Mode | Cell 5 Mode | Cell 4 Mode | Cell 3 Mode | Cell 2 Mode | Cell 1 Mode |
Description: Not every system will use all of the cell input pins. If the system has fewer cells than the device supports, some VC input pins may be shorted together or used to measure interconnect resistance between cells. To prevent action being taken for cell under-voltage conditions on pins that are shorted or used to measure interconnect resistance, the corresponding Vcell Mode bit should be cleared. If all Vcell Mode bits are cleared, then all inputs are considered as cell connections.
| Bit | Field | Default | Description |
|---|---|---|---|
| 15 | Cell 14 Mode | 0 | 0 = A cell is not connected between VC14 and VC13. Disable protections on Cell 14. 1 = A cell is connected between VC14 and VC13. Enable protections on Cell 14. |
| 13 | Cell 13 Mode | 0 | 0 = A cell is not connected between VC13 and VC12. Disable protections on Cell 13. 1 = A cell is connected between VC13 and VC12. Enable protections on Cell 13. |
| 11 | Cell 12 Mode | 0 | 0 = A cell is not connected between VC12 and VC11. Disable protections on Cell 12. 1 = A cell is connected between VC12 and VC11. Enable protections on Cell 12. |
| 10 | Cell 11 Mode | 0 | 0 = A cell is not connected between VC11 and VC10. Disable protections on Cell 11. 1 = A cell is connected between VC11 and VC10. Enable protections on Cell 11. |
| 9 | Cell 10 Mode | 0 | 0 = A cell is not connected between VC10 and VC9. Disable protections on Cell 10. 1 = A cell is connected between VC10 and VC9. Enable protections on Cell 10. |
| 8 | Cell 9 Mode | 0 | 0 = A cell is not connected between VC9 and VC8. Disable protections on Cell 9. 1 = A cell is connected between VC9 and VC8. Enable protections on Cell 9. |
| 7 | Cell 8 Mode | 0 | 0 = A cell is not connected between VC8 and VC7. Disable protections on Cell 8. 1 = A cell is connected between VC8 and VC7. Enable protections on Cell 8. |
| 6 | Cell 7 Mode | 0 | 0 = A cell is not connected between VC7 and VC6. Disable protections on Cell 7. 1 = A cell is connected between VC7 and VC6. Enable protections on Cell 7. |
| 5 | Cell 6 Mode | 0 | 0 = A cell is not connected between VC6 and VC5. Disable protections on Cell 6. 1 = A cell is connected between VC6 and VC5. Enable protections on Cell 6. |
| 4 | Cell 5 Mode | 0 | 0 = A cell is not connected between VC5 and VC4. Disable protections on Cell 5. 1 = A cell is connected between VC5 and VC4. Enable protections on Cell 5. |
| 3 | Cell 4 Mode | 0 | 0 = A cell is not connected between VC4 and VC3. Disable protections on Cell 4. 1 = A cell is connected between VC4 and VC3. Enable protections on Cell 4. |
| 2 | Cell 3 Mode | 0 | 0 = A cell is not connected between VC3 and VC2. Disable protections on Cell 3. 1 = A cell is connected between VC3 and VC2. Enable protections on Cell 3. |
| 1 | Cell 2 Mode | 0 | 0 = A cell is not connected between VC2 and VC1. Disable protections on Cell 2. 1 = A cell is connected between VC2 and VC1. Enable protections on Cell 2. |
| 0 | Cell 1 Mode | 0 | 0 = A cell is not connected between VC1 and VC0. Disable protections on Cell 1. 1 = A cell is connected between VC1 and VC0. Enable protections on Cell 1. |