SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | CHG FET Protections A | U1 | 0x00 | 0xFF | 0x98 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCD | RSVD_0 | RSVD_0 | OCC | COV | RSVD_0 | RSVD_0 | RSVD_0 |
Description: This bitfield configures which protections will disable the CHG FET. NOTE - For the CHG FET turnoff action to occur immediately when a fault is detected, this value should only be set to 0x98 or 0x18. Setting it to other values can cause FET turnoff action to be delayed by up to 250 ms in NORMAL mode or 1 second in SLEEP mode.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | SCD | 1 | Short Circuit in Discharge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 4 | OCC | 1 | Overcurrent in Charge Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |
| 3 | COV | 1 | Cell Overvoltage Protection 0 = CHG FET is not disabled when protection is triggered. 1 = CHG FET is disabled when protection is triggered. |