SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Alarm | SF Alert Mask A | U1 | 0x00 | 0xFF | 0xFC | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCD | OCD2 | OCD1 | OCC | COV | CUV | RSVD_0 | RSVD_0 |
Description: This parameter selects which protections influence the setting of AlarmRawStatus()[MSK_SFALERT]. When the bitwise and of Settings:Alarm:SF Alert Mask A and SafetyAlertA() is nonzero, AlarmRawStatus()[MSK_SFALERT] is set.