SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Internal Temp Model | Int Maximum AD | I2 | –32768 | 32767 | 16383 | — |
Description: The internal temperature calculation accuracy is limited when counts exceed a certain value. When the counts are greater than that value, a fixed value is reported for internal temperature. This parameter specifies that threshold. This value should not normally be changed.