SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VSSF | Fail Threshold | I2 | 1 | 32767 | 100 | — |
Description: This parameter sets the Internal VSS Measurement Permanent Fail threshold. When the ADC count value measured for the internal VSS channel is greater than or equal to Permanent Fail:VSSF:Fail Threshold for Permanent Fail:VSSF:Delay seconds, the VSSF Permanent Fail is triggered.