SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Interval | U1 | 1 | 255 | 20 | s |
Description: The cell balancing algorithm recalculates which cell to balance after this many seconds. Once a cell is chosen, balancing on that cell will continue for this interval unless one of the conditions which blocks balancing is present. This interval is also used with the commands for host-controlled balancing. A command to balance a cell will keep balancing active for this amount of time. The host may send the command again before the timer expires to reset it and continue balancing.