SLUUCF2C January 2021 – May 2022 BQ769142
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | SOTF | Threshold | U1 | 0 | 150 | 85 | °C |
Description: This parameter sets the Safety Overtemperature FET Permanent Fail threshold. When the FET temperature is greater than or equal to Permanent Fail:SOTF:Threshold for Permanent Fail:SOTF:Delay seconds, the SOTF Permanent Fail is triggered.