SLUUCF2C January 2021 – May 2022 BQ769142
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCD | OCD2 | OCD1 | OCC | COV | CUV | RSVD_0 | RSVD_0 |
Description: Provides individual fault signals when enabled safety faults have triggered.
| Bit | Field | Description |
|---|---|---|
| 7 | SCD | Short Circuit in Discharge Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
| 6 | OCD2 | Overcurrent in Discharge 2nd Tier Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
| 5 | OCD1 | Overcurrent in Discharge 1st Tier Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
| 4 | OCC | Overcurrent in Charge Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
| 3 | COV | Cell Overvoltage Protection 0 = Fault is not triggered. 1 = Fault is triggered. |
| 2 | CUV | Cell Undervoltage Protection 0 = Fault is not triggered. 1 = Fault is triggered. |