SLUUCF2C January 2021 – May 2022 BQ769142
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD_0 | RSVD_0 | RSVD_0 | RSVD_0 | PCHG_OFF | CHG_OFF | PDSG_OFF | DSG_OFF |
Description: Allows host control of individual FET drivers. This subcommand should not be used if the DDSG or DCHG pin is being used in DDSG/DCHG mode.
| Bit | Field | Description |
|---|---|---|
| 3 | PCHG_OFF | 0 = PCHG FET is allowed to turn on if other conditions are met 1 = PCHG FET driver is forced off |
| 2 | CHG_OFF | 0 = CHG FET is allowed to turn on if other conditions are met 1 = CHG FET driver is forced off |
| 1 | PDSG_OFF | 0 = PDSG FET is allowed to turn on if other conditions are met 1 = PDSG FET driver is forced off |
| 0 | DSG_OFF | 0 = DSG FET is allowed to turn on if other conditions are met 1 = DSG FET driver is forced off |