SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
When external inputs are connected to configure the boot mode inputs, the boot mode configuration inputs are recommended to be stable before the processor MCU_PORz (cold reset) is released (L->H).
When using Ethernet boot and Reduced Gigabit Media Independent Interface (RGMII) interface, the recommendation is to use an EPHY that supports RGMII_ID on the EPHY RDx data path and disables RGMII_ID on the TDx data path (processor implements fixed RGMII_ID on the TDx outputs). Processor ROM does not enable or disable RGMII_ID mode for the attached EPHY. RGMII_ID is set using pin strapping for the EPHY.
The recommendation is to select an EPHY, with capability to set the RGMII_ID through pin strap. Refer the processor-specific SK for implementation using TI EPHY. For more information, see the advisory i2329 MDIO: MDIO interface corruption (CPSW and PRU-ICSS) of the AM62x processor family silicon errata.