SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The user's guide includes custom board, schematic design guidelines, processor peripheral circuit implementation recommendations, and schematic review checklist for custom board designers using the AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP, AM62A3, AM62A7, AM62A3-Q1, AM62A7-Q1, AM62A1-Q1, AM62D-Q1, AM62P and AM62P-Q1 processor families. The user's guide includes information related to processor power, clock, IO configurations, processor peripherals and interfacing the processor peripherals to attached (external) devices. Schematic review checklist included at the end of each section, provides a comprehensive list of review points for the peripheral described in the section. The recommendation for custom board designers is to review the custom board schematic design implementation using the provided review checklist (points) and verify the checklist has been followed the recommendations or guidelines.
Additionally, links (TI.com product page) are provided to processor product pages, processor related collaterals, FAQs related to processor and processor peripherals published on E2E, and commonly referenced documents during custom board design. The recommendation for the custom board designers is to refer to the links during custom board design to minimize design errors, optimize the design efforts, reduce board build iterations and optimize the project timeline.