SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to refer to the notes in the Signal Descriptions section, MMC, MAIN Domain sub-section of the processor-specific data sheet.
There are implementation difference in the eMMC Controller and eMMC PHY IPs used in different processor families. The recommendation is to follow the processor-specific recommendations for the eMMC interface including recommended terminations when migrating to a different processor family. The recommendation is to review the processor-specific data sheet, TRM, and following the connection recommendations for the processor and attached device.
Processor-specific SK implementation can be followed as a starting point reference.