SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Placement of 0Ω resistor (shunt) or a jumper in line with the core supply and other supply rails are recommended for initial board builds. 0Ω resistor (shunt) or jumper can be used during board bring-up and debug to isolate the supply or for current measurement. The recommendation is to add TPs for measurement. The recommendation is to follow kelvin current sense connections for connecting the TP to the resistor or jumper.
Shunt resistor connected to INA (instrumentation amplifier) following kelvin sense connection are used to measure the supply rails current in SK.
The recommendation is to verify the effect of adding 0Ω resistor (shunt) provision on the custom board performance (voltage drop in cases shunt (resistor) value in milliohm (mΩ) is used for measurement).