SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
In case the EPHY and MDI (copper or fiber) interface including the magnetics and the RJ45 connector are implemented on the processor board, the recommendation is to follow the SK implementation for MDI interface connections, recommended magnetics (recommending using the magnetic used on the SK or similar) and connection of RJ45 connector shield to circuit ground. Provision for external ESD protection is recommended.