SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Based on the design approach being followed during the custom board design and project timeline, the SK design files can be used as a starting point to make the required updates (changes as per the custom board requirements). The recommendation is to review the SK schematic design before implementation. The recommendation is to review the component selection for size, tolerance and voltage rating as per the custom board functional and performance requirements.
The following FAQ includes the PDF schematic and additional information related to starter kits:
[FAQ] AM62P / AM62P-Q1 Custom board hardware design - Reusing TI SK (EVM) design files