SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Provisioning for series resistors (0Ω) is recommended for the processor Ethernet MAC interface signals (For TDx signals the recommendation is to place near to the processor MAC interface pins). The recommendation is to use the smallest possible package (0402 or smaller) and place series resistors close to source. The resistor value can be adjusted during testing. For the RDx signals internal impedance control (in case EPHY supports) option provided by EPHy can be used. The recommendation is to provide provision for external series resistors (0Ω) on the RDx signals in case space is not a constraint or EPHY does not support internal impedance control.
The interrupt output of the EPHy can be connected to the processor EXTINTn (interrupt) pin. The recommendation is to connect a pullup (10kΩ or 47kΩ) for the EXTINTn close to processor.