SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Processor supply voltage monitors can be used to monitor on-board supplies generated using PMIC based or alternate power architecture, and input supply to the custom board connected from an external connector or carrier board. For voltage monitor VMON_VSYS detection to be effective, a 5V or higher (12V or 24V) DC voltage is divided using a resistor divider (0.45V is the monitor input) and connected to VMON_VSYS monitor input. The recommendation is to provide over voltage protection provision (parallel resistor or zener diode) when higher DC voltages are being monitored.
On-board 1.8V or 3.3V supplies can be directly connected to VMON_1P8_SOC and VMON_3P3_SOC.