SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Connecting OSPI0 peripheral (memory interface) to multiple memory devices is currently not supported. The recommendation is to connect the OSPI0 interface (processor) to x1 memory device. When OSPI0 is interfaced to multiple memory devices, the interface creates a split data bus which can degrade signal integrity at higher speeds. For accessing memory device using OSPI0 at higher speeds, a point-to-point connection of the OSPI0 interface signals is recommended.