SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
OLDI0 peripheral when not used has specific connection requirements. For connecting the OLDI0 peripheral see the Pin Connectivity Requirements section of the processor-specific data sheet.
The OLDI0 1.8V analog supply rail (VDDA_1P8_OLDI0) is recommended to be connected to (powered by) a valid 1.8V source. Ferrite and bulk capacitors are optional.