SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The processor DSITX0 interface is referenced to (powered by) VDDA_CORE_CSI_DSI and VDDA_CORE_DSI_CLK (CSIRX0 and DSITX0 core supplies) and VDDA_1P8_CSI_DSI (CSIRX0 and DSITX0 1.8V analog supply).
The recommendation is to connect a parallel resistor between DSI0_TXRCALIB (close to processor) and VSS. Refer processor-specific data sheet for recommended resistor value and tolerance.
The recommendation is to follow the OLDI0 or the DPI0 attached device reset implementation in case the attached device is required to be reset.
See the following FAQ: