SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The recommendation is to connect the USB supplies VDDA_CORE_USB (USB0 and USB1, core supply), VDDA_1P8_USB (USB0 and USB1, 1.8V analog supply), and VDDA_3P3_USB (USB0 and USB1, 3.3V analog supply) to the recommended power supply rails as per the processor-specific data sheet.
The recommendation is to connect USBn_DM (n = 0-1) and USBn_DP (n = 0-1) signals directly (without any series resistor or filter capacitor). The recommendation is to route USBn signals with traces that does not include any stubs or test points.
The recommendation is to connect a calibration resistor between USBn_RCALIB (n = 0-1) pin (close to processor RCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.