SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Pins named RSVD are Reserved. The recommendation is to leave the RSVD pins unconnected (no test points (TPs)) as recommended in the processor-specific data sheet.
The recommendation is to leave the RSVD pins unconnected (do not connect any PCB trace or test point).
For more information, see the following FAQ:
The FAQ is generic and can also be used for AM62Ax (AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1), AM62D-Q1 and AM62Px (AM62P, AM62P-Q1) processor families.