SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
A pulldown (10kΩ) is recommended for DDR0_RESET0_n (DDR_RESET#) close to memory (DDR4) device. Adding a filter capacitor (47pF or similar) across the pulldown resistor is optional.
The recommendation is to connect the recommended (follow processor-specific data sheet or SK schematics) resistors for DDR0_CAL0 (IO Pad Calibration Resistor, close to processor cal pin) and ZQn (Memory Device Calibration reference resistor, n = 0-1, close to memory (DDR4) device).
The recommendation is to connect pulldown for TEN (test enabled). The recommendation is to add an optional pulldown provision DDR0_CKE0 signal (DDR_CKE net) and mark as DNI (no populate). The recommendation is to add pullup for DDR0_ALERT_n (DDR_ALERTn) close to the memory (DDR4) device. For connection and resistor value, see the processor-specific SK.