SPRAD21I May 2022 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
When x2 (two) memory (DDR4) devices (x2 8-bit) are used, each device is connected to each data byte of the DDRSS. The address signals or control signals are connected in Fly-by topology with VTT terminations connected near to the memory device placed far from the processor DDRSS.
For implementing VTT terminations, follow TMDS64EVM (AM64x evaluation module for Sitara processors).
The recommendation is to perform board-level simulations as part of the design.